Vidensøgning
Download dokument () af 20
We make what matters work*

SG9

Eaton Crouse-Hinds series rigid/IMC self-retaining gasket, PVC, Steel ring, 3-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket
Catalog Number
SG9
UPC
784564220097
Product Weight
0.11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3-1/2 in
Material
PVC
Ring material
Steel

Eksportér produktspecifikation