Download dokument () af 20
We make what matters work*

SMS6SE5T

Right angle boardmount with female contacts (Tin plating); SMS6SE5T

Generelle specifikationer

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS6SE5T
Product Length/Depth
24.5 mm
Product Height
11.9 mm
Product Width
30.2 mm
Product Weight
6 g

Produktspecifikationer

Environmental conditions
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Tin pre plated
Contact type
PCB 90°
Coupling type
Push-Pull
Degree of protection
IP30
Layout
6
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
6
Number of cavity #16
6

Eksportér produktspecifikation