Download dokument () af 20
We make what matters work*

SNT060CPK

Eaton molded case circuit breaker accessory shunt trip, Shunt trip, 12-60 V/24-60 Vdc, EG-, JG- and LG-Frame, Frame J-K, Series G

Generelle specifikationer

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT060CPK
UPC
782116197712
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
1 lb
Compliances
Contact Manufacturer

Produktspecifikationer

Used with
EG-, JG- and LG-Frame
Voltage rating
12-60 V/24-60 Vdc
Frame size
Frame J-K
Series
Series G
Type
Shunt trip

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.