Download dokument () af 20
We make what matters work*

SPD1K0125

Eaton NEMA 1 Surface mount, Accepts PD1, 3-Pole, 125A frame MCCB

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
SPD1K0125
UPC
786689661878
Product Length/Depth
10.7 in
Product Height
20.1 in
Product Width
11.2 in
Product Weight
12.9 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Power Defense Enclosure - not approved for Series C/G MCCB

Produktspecifikationer

Amperage Rating
125 A
Enclosure
NEMA 1
Mounting Method
Surface mounting
Number of poles
Three-pole
Type
CIRCUIT BREAKER ENCLOSURE

Eksportér produktspecifikation