Download dokument () af 20
We make what matters work*

SPP42770EMT1

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent,3/4" entry (2) hubs,4 ft,Matte polycarb lens,T8HO RDC,Fiberglass-reinforced polyester,2-lamp,battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,48W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP42770EMT1
UPC
662276444423
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
22 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Wattage
48W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
(2) hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8HO RDC
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.