Download dokument () af 20
We make what matters work*

SRHM3/8X11/2ZN

Eaton B-Line series slotted round head machine screw, 1.5" H x 0.375" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slotted round head machine screw
Catalog Number
SRHM3/8X11/2ZN
UPC
781011851637
Product Height
1.5 in
Product Weight
0.051 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Slotted round head machine screws

Material/finish

Finish
Electro-plated
Material
Steel

Eksportér produktspecifikation