Download dokument () af 20
We make what matters work*

SRTHERMDUCTDWM

SmartRack Medium-Height Thermal Duct Kit for Deep (46 in.) and Wide (750 mm) Rack Enclosures

Generelle specifikationer

Product Name
Eaton Tripp Lite series SmartRack duct kit
Catalog Number
SRTHERMDUCTDWM
UPC
037332298256
Product Length/Depth
42.3 in
Product Height
28.5 in
Product Width
29.2 in
Product Weight
37.22 lb
Compliances
RoHS
EIA-310-E

Produktspecifikationer

Accessory Class
Rack accessories
Accessory/spare part type
Duct kit
Housing Color
Black
Cooling Type
Passive
System Requirements
SmartRack extra-deep (46 in.) and extra-wide (750 mm) rack enclosure
Product Highlights
Seals your enclosure airtight to allow proper airflow through the duct
5-year limited warranty (Worldwide)
Adjustable roof-mount thermal duct connects to your HVAC return air system
Changes your rack cabinet into a sealed passive cooling structure
Compatible with extra-wide and extra-deep 42U and 48U rack enclosures
Overall height after mounting is adjustable from 17 to 28 in.
Roof
Thermal duct adjusts between 17-28 inches when assembled.

Eksportér produktspecifikation