Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 2"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
SSTG 6
|
| UPC |
784731100351
|
| Product Length/Depth |
4.05 in
|
| Product Height |
1.2 in
|
| Product Width |
3.21 in
|
| Product Weight |
1.34 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Trade size |
2"
|
| Material |
Stainless steel
|