Vidensøgning
Download dokument () af 20
We make what matters work*

ST0500600R22C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6" #50 150#RF SSTL/SSTL, Cast, Stainless steel, 13.8 Bar, ANSI flange 6"

General specifications

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500600R22C
Product Length/Depth
527 mm
Product Height
921 mm
Product Width
559 mm
Product Weight
279 kg
Certifications
CRN Stamp

Produktspecifikationer

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Stainless steel
Connection size (inlet/outlet)
6"

Eksportér produktspecifikation