Vidensøgning
Download dokument () af 20
We make what matters work*

ST0500800F41C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8"#50 125#FF CI/BRZ, Cast, Cast iron, 10.3 Bar, ANSI flange 8"

Generelle specifikationer

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500800F41C
Product Length/Depth
781 mm
Product Height
1286 mm
Product Width
635 mm
Product Weight
680 kg
Certifications
CRN Stamp

Produktspecifikationer

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
10.3 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Connection size (inlet/outlet)
8"

Eksportér produktspecifikation