Vidensøgning
Download dokument () af 20
We make what matters work*

ST053030BF11TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3"#53 BTX 150#FF FLG'D BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 3"

Generelle specifikationer

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053030BF11TS
Product Length/Depth
578 mm
Product Height
457 mm
Product Width
343 mm
Product Weight
162 kg
Certifications
CRN Stamp
ABS

Produktspecifikationer

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Bronze
Connection size (inlet/outlet)
3"

Eksportér produktspecifikation