Eaton Model 72 Basket Strainer, Simplex strainer, 1-1/2"#72 125#THD CI STD, Cast, Cast iron, 13.8 Bar, DIN flange 1-1/2"
| Product Name |
Eaton Model 72 Basket Strainer
|
| Catalog Number |
ST0720150T4C
|
| Product Length/Depth |
124 mm
|
| Product Height |
279 mm
|
| Product Width |
184 mm
|
| Product Weight |
7 kg
|
| Certifications |
CRN Stamp
ABS |
| Configuration |
Simplex strainer
|
| Manufacturing style |
Cast
|
| Number of baskets |
1
|
| Sealing material |
NBR
|
| Design pressure - max |
13.8 bar
|
| Connection type (inlet/outlet) |
DIN flange
|
| Material |
Cast iron
|
| Connection size (inlet/outlet) |
1 1/2"
|