Vidensøgning
Download dokument () af 20
We make what matters work*

ST0720300F1C

Eaton Model 72 Basket Strainer, Simplex, 3" #72 150#FF BRZ B62 or B148 ALLOY 954, Cast, Bronze, 13.8 Bar, DIN flange 3"

General specifications

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720300F1C
Product Length/Depth
203 mm
Product Height
457 mm
Product Width
334 mm
Product Weight
39 kg
Certifications
CRN Stamp
ABS

Produktspecifikationer

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Bronze
Connection size (inlet/outlet)
3"

Eksportér produktspecifikation