Vidensøgning
Download dokument () af 20
We make what matters work*

ST073140BF60C

Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 14" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 14"

General specifications

Product Name
Eaton Model 73 Straight Flow Basket Strainer
Catalog Number
ST073140BF60C
Product Length/Depth
787.4 mm
Product Height
1143 mm
Product Width
685.8 mm
Product Weight
385.554 kg
Certifications
CRN Stamp
ABS

Produktspecifikationer

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Perf mesh size
1/2" Perf down to 60 mesh
Design pressure - max
13.8 bar
Design temperature - max
38 °C
Connection type (inlet/outlet)
ANSI flange
Material
Ductile iron
Connection size (inlet/outlet)
14"
Model
Model 73

Eksportér produktspecifikation