Eaton Crouse-Hinds series Myers ground hub, Aluminium, 1/2"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
STAG-1
|
| UPC |
662283112377
|
| Product Length/Depth |
1.44 in
|
| Product Height |
1.44 in
|
| Product Width |
1.76 in
|
| Product Weight |
0.039 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Trade size |
1/2"
|
| Material |
Aluminium
|