Vidensøgning
Download dokument () af 20
We make what matters work*

STBPS151509

Eaton Crouse-Hinds series STB enclosure, 400A, 15" x 15" x 9" enclosure size, 175 mm horizontal fixing center, Painted mild steel, 690 Vac/Vdc

General specifications

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBPS151509
EAN
3066227675286
Product Length/Depth
150 mm
Product Height
150 mm
Product Width
90 mm
Product Weight
1.9 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3S
6
4
Ingress protection (IP) ratings
IP66

Product specifications

Material
Painted mild steel
Enclosure size
15" x 15" x 9"
Fixing center horizontal
175 mm
Amperage Rating
400A
Voltage rating
690 Vac/Vdc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.