Vidensøgning
Download dokument () af 20
We make what matters work*

STBS1121208

Eaton Crouse-Hinds series STB enclosure, 12" x 12" x 8", Polished 316L stainless steel

General specifications

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS1121208
UPC
662276752658
Product Length/Depth
4.72 in
Product Height
4.72 in
Product Width
3.15 in
Product Weight
3.09 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
6
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
12" x 12" x 8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.