Vidensøgning
Download dokument () af 20
We make what matters work*

STBS1151208

Eaton Crouse-Hinds series STB enclosure, 15" x 12" x 8", Polished 316L stainless steel

General specifications

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBS1151208
UPC
662276752634
Product Length/Depth
4.72 in
Product Height
5.91 in
Product Width
3.15 in
Product Weight
3.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
6
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
15" x 12" x 8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.