Vidensøgning
Download dokument () af 20
We make what matters work*

STGK 2

Eaton Crouse-Hinds series Myers hub, Zinc, 3/4", Increased safety ground terminal

General specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 2
UPC
784731105189
Product Length/Depth
4.05 in
Product Height
1.28 in
Product Width
2.53 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
3/4"
Material
Zinc
Special features
Increased safety ground terminal

Eksportér produktspecifikation