Vidensøgning
Download dokument () af 20
We make what matters work*

STGK 3

Eaton Crouse-Hinds series Myers hub, Zinc, 1", Increased safety ground terminal

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 3
UPC
784731105196
Product Length/Depth
4.05 in
Product Height
1.28 in
Product Width
2.53 in
Product Weight
0.44 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
1"
Material
Zinc
Special features
Increased safety ground terminal

Eksportér produktspecifikation