Vidensøgning
Download dokument () af 20
We make what matters work*

STGK 5

Eaton Crouse-Hinds series Myers hub, Zinc, 1-1/2", Increased safety ground terminal

General specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 5
UPC
784731105219
Product Length/Depth
8.55 in
Product Height
1.85 in
Product Width
4.22 in
Product Weight
0.73 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
1-1/2"
Material
Zinc
Special features
Increased safety ground terminal

Eksportér produktspecifikation