Vidensøgning
Download dokument () af 20
We make what matters work*

STGK 6

Eaton Crouse-Hinds series Myers hub, Zinc, 2", Increased safety ground terminal

General specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 6
UPC
784731105226
Product Length/Depth
3.25 in
Product Height
3.25 in
Product Width
2 in
Product Weight
0.99 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
2"
Material
Zinc
Special features
Increased safety ground terminal

Eksportér produktspecifikation