Eaton Type STN industrial control transformer, Industrial control transformer, 1600 VA, 400/240 V
| Product Name |
Eaton Type STN industrial control transformer
|
| Catalog Number |
STI0.16(400/230)
|
| EAN |
4015080466338
|
| Product Length/Depth |
3.9 in
|
| Product Height |
3.5 in
|
| Product Width |
3.3 in
|
| Product Weight |
5.43 lb
|
| Compliances |
CSA
|
| Certifications |
Contact Manufacturer
|
| Phase |
Single-phase
|
| Type |
Industrial control transformer
|
| Volt ampere rating |
1600 VA
|
| Design |
STN
|
| Primary voltage |
400 V
|
| Secondary voltage |
230 V
|