Download dokument () af 20
We make what matters work*

STN101033B101

Eaton TVS diode ESD supp. DFN1006-2L size, 3.3 op. voltage, 10 pF, 30 kV, Bidirectional

Generelle specifikationer

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN101033B101
UPC
051712771689
Product Length/Depth
1.05 mm
Product Height
0.55 mm
Product Width
0.65 mm
Product Weight
0.00082 g
Compliances
RoHS Compliant

Voltage, current and power ratings

Voltage rating
3.3 V
Clamping voltage
9

Package size, operating temperature, ESD rating

Capacitance
10
ESD withstand - air
30
ESD withstand - contact
30
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

Eksportér produktspecifikation