Eaton TVS diode ESD supp. DFN1006-2L size, 5 op. voltage, 10 pF, 30 kV, Bidirectional
| Product Name |
Eaton TVS diode ESD suppressor
|
| Catalog Number |
STN101050B101
|
| UPC |
051712771849
|
| Product Length/Depth |
1.05 mm
|
| Product Height |
0.55 mm
|
| Product Width |
0.65 mm
|
| Product Weight |
0.001 g
|
| Compliances |
RoHS Compliant
|
| Voltage rating |
5 V
|
| Clamping voltage |
11
|
| Capacitance |
10
|
| ESD withstand - air |
30
|
| ESD withstand - contact |
30
|
| Operating temperature - min |
-55 °C
|
| Operating temperature - max |
125 °C
|