Eaton TVS diode ESD supp. DFN0603-2L size, 5 op. voltage, 0.15 pF, 15 kV, Bidirectional
| Product Name |
Eaton TVS diode ESD suppressor
|
| Catalog Number |
STN101050BL25
|
| UPC |
051712772242
|
| Product Length/Depth |
1.05 mm
|
| Product Height |
0.55 mm
|
| Product Width |
0.65 mm
|
| Product Weight |
0.001 g
|
| Compliances |
RoHS Compliant
|
| Voltage rating |
5 V
|
| Clamping voltage |
12.5
|
| Capacitance |
0.25
|
| ESD withstand - air |
25
|
| ESD withstand - contact |
25
|
| Operating temperature - min |
-55 °C
|
| Operating temperature - max |
125 °C
|