Download dokument () af 20
We make what matters work*

STS232033B102

Eaton TVS diode ESD supp. SOT23 size, 3.3 op. voltage, 100 pF, 15 kV, Bidirectional

General specifications

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS232033B102
UPC
051712771566
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
1.4 mm
Product Weight
0.00857 g
Compliances
RoHS Compliant

Voltage, current and power ratings

Voltage rating
3.3 V
Clamping voltage
26

Package size, operating temperature, ESD rating

Capacitance
100
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

Eksportér produktspecifikation