Eaton TVS diode ESD supp. SOT23 size, 24 op. voltage, 30 pF, 15 kV, Unidirectional
| Product Name |
Eaton TVS diode ESD suppressor
|
| Catalog Number |
STS232240U301
|
| UPC |
051712771917
|
| Product Length/Depth |
3 mm
|
| Product Height |
1.15 mm
|
| Product Width |
1.4 mm
|
| Product Weight |
0.008 g
|
| Compliances |
RoHS Compliant
|
| Voltage rating |
24 V
|
| Clamping voltage |
55
|
| Capacitance |
30
|
| ESD withstand - air |
15
|
| ESD withstand - contact |
15
|
| Operating temperature - min |
-55 °C
|
| Operating temperature - max |
125 °C
|