Vidensøgning
Download dokument () af 20
We make what matters work*

STTTBA 2

Eaton Crouse-Hinds series Myers through bulkhead fitting, Aluminum, 3/4", Without nipples

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Myers through bulkhead fitting
Catalog Number
STTTBA 2
UPC
784731102355
Product Length/Depth
1.68 in
Product Height
1.65 in
Product Width
1.68 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
3/4"
Material
Aluminum
Special features
Without nipples

Eksportér produktspecifikation