Download dokument () af 20
We make what matters work*

STWC-NR

Eaton Wheelock Exceder strobe, xenon, ceiling, white, no lettering, red lens, indoor

Generelle specifikationer

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STWC-NR
UPC
786697285028
Product Length/Depth
2.65 in
Product Height
6.65 in
Product Width
6.65 in
Product Weight
0.598 lb
Compliances
Not Applicable

Produktspecifikationer

Compliance and standards
ULC
UL
Mounting Method
Ceiling
Housing color
White
Housing material
Plastic
Lens color
Red
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.061/0.085/ 0.103/ 0.135 /0.163 /0.182/0.205 /0.253
Lettering
No lettering
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
60 cd
75 cd
95 cd
115 cd
150 cd
177 cd
Voltage
12 V
24 V

Eksportér produktspecifikation

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.