Vidensøgning
Download dokument () af 20
We make what matters work*

T47 CG

Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, T shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
Catalog Number
T47 CG
UPC
782274141282
Product Length/Depth
7.44 in
Product Height
3.19 in
Product Width
2.31 in
Product Weight
3.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
1-1/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.