Download dokument () af 20
We make what matters work*

TAU110404

Eaton Crouse-Hinds series Redapt TA-U swivel adaptor, End 1: M20 Metric, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, Swivel In-line

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt TA-U swivel adaptor
Catalog Number
TAU110404
EAN
5056009964893
Product Length/Depth
80.6 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.268 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Type
Swivel In-line
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.