Download dokument () af 20
We make what matters work*

TAU303131

Eaton Crouse-Hinds series Redapt TA-U swivel adaptor, End 1: 1" NPT, End 2: 1" NPT, Male, Female, Non-insulated, Stainless steel, Unplated, Swivel In-line

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt TA-U swivel adaptor
Catalog Number
TAU303131
EAN
5056009946592
Product Length/Depth
94.4 mm
Product Height
48.98 mm
Product Width
42.418 mm
Product Weight
0.539 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Type
Swivel In-line
Material
Stainless steel
End 1 Size
1"
End 1 Type
NPT
End 2 Size
1"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.