Download dokument () af 20
We make what matters work*

TB100M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, TB shape, 1"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
TB100M
UPC
782274756608
Product Length/Depth
7.05 in
Product Height
2.65 in
Product Width
1.8 in
Product Weight
1.97 lb
Certifications
cUL/CSA to CSA standard C22.2 No. 18
UL514B

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1"
Shape
TB

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.