Download dokument () af 20
We make what matters work*

TB16-GS
Modelkode: TYPE B OUTSTATION GN SM

Eaton VoCALL 16 digital type B outstation emergency voice system, Digital, VoCALL, Type B, Outstation, Wall Mounted, Green / Metal, Surface

General specifications

Product Name
Eaton VoCALL 16 digital type B outstation emergency voice system
Catalog Number
TB16-GS
EAN
5018987306607
Product Length/Depth
57 mm
Product Height
132 mm
Product Width
132 mm
Product Weight
0.6 kg
Compliances
EN
Model Code
TYPE B OUTSTATION GN SM

Produktspecifikationer

Cable entry location
Top
Rear
Bottom

Eksportér produktspecifikation