Vidensøgning
Download dokument () af 20
We make what matters work*

TB29

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, TB shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
TB29
UPC
782274631028
Product Length/Depth
6.56 in
Product Height
2.88 in
Product Width
1.63 in
Product Weight
0.66 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
TB
Trade size
3/4"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.