Download dokument () af 20
We make what matters work*

TB35

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, TB shape, 1"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
TB35
UPC
662277008525
Product Length/Depth
6.47 in
Product Height
2.77 in
Product Width
1.74 in
Product Weight
0.58 lb
Certifications
UL Listed
cUL Listed

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1"
Shape
TB

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.