Vidensøgning
Download dokument () af 20
We make what matters work*

TB38SS

Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, TB shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
Catalog Number
TB38SS
UPC
662276160378
Product Length/Depth
7.53 in
Product Height
3.23 in
Product Width
1.78 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
TB
Trade size
1"
Material
Stainless steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.