Vidensøgning
Download dokument () af 20
We make what matters work*

TB40
Modelkode: 40A 660V AC / 460V DC IND FUSE

Eaton Bussmann series low voltage british standard fuse, 40A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TB40
EAN
5027590513012
Product Length/Depth
27 mm
Product Height
27 mm
Product Width
112 mm
Product Weight
96.65 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Model Code
40A 660V AC / 460V DC IND FUSE

Electrical data

Amperage Rating
40 A
Voltage rating
660 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
TB
Fitted with:
Centre bolted tags
Connection
97 mm fixing centre

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.