Vidensøgning
Download dokument () af 20
We make what matters work*

TB47

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, TB shape, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
TB47
UPC
782274631301
Product Length/Depth
7.44 in
Product Height
3.31 in
Product Width
2.19 in
Product Weight
2.98 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
TB
Trade size
1-1/4"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.