Download dokument () af 20
We make what matters work*

TB50M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, TB shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
TB50M
UPC
782274756585
Product Length/Depth
5.38 in
Product Height
2.05 in
Product Width
1.34 in
Product Weight
0.88 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1/2"
Shape
TB

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.