Eaton Bussmann series low voltage british standard fuse, 63A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TB63
|
| EAN |
5027590513050
|
| UPC |
051712392808
|
| Product Length/Depth |
112 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
95.65 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Model Code |
63A 660V AC / 460V DC IND FUSE
|
| Amperage Rating |
63 A
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Application |
general industrial applications
|
| Connection |
97 mm fixing centre
|
| Fitted with: |
Centre bolted tags
|
| Fuse type |
TB
|