Vidensøgning
Download dokument () af 20
We make what matters work*

TB68

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
TB68
UPC
782274631707
Product Length/Depth
12.25 in
Product Height
4.81 in
Product Width
3.75 in
Product Weight
7.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
TB
Trade size
2"
Material
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.