Vidensøgning
Download dokument () af 20
We make what matters work*

TECK150 11

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 1.70-1.96", General purpose, 1-1/2" NPT, Armor range min/max: 1.59-1.88"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK150 11
UPC
782274116778
Product Length/Depth
4.6 in
Product Height
3.6 in
Product Width
3.6 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Aluminum
Thread Size
1-1/2"
Thread type
NPT
Armor (min/max)
1.59-1.88"
Outer sheath (min/max)
1.70-1.96"

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.