Vidensøgning
Download dokument () af 20
We make what matters work*

TEF952-0010
Modelkode: TEF952.10VG.16.S.P.-.FS.A.-.-.O

Eaton TEF Return-Line Filter, TEF952.10VG.16.S.P.-.FS.A.-.-.O, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)

Generelle specifikationer

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF952-0010
Product Length/Depth
313.2 mm
Product Height
743.01 mm
Product Width
276 mm
Product Weight
10.89 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
TEF952.10VG.16.S.P.-.FS.A.-.-.O

Produktspecifikationer

Connection type
3" SAE/ANSI flange
Filter type
Return filter
Material
Aluminium
Retention rating
10.0 µm
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
145 psi (10 Bar)

Eksportér produktspecifikation