Eaton Bussmann series low voltage british standard fuse, 250 A, AC 660 V, DC 350 V, V88/A4, 34 x 111 mm, gM
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TFP200M250
|
| EAN |
5027590513944
|
| Product Length/Depth |
111 mm
|
| Product Height |
40 mm
|
| Product Width |
40 mm
|
| Product Weight |
288 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
250 A
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Application |
general industrial applications
|
| Connection |
94 mm fixing centre
|
| Fitted with: |
Offset bolted tags
|
| Fuse size |
BS88/A4
|
| Fuse type |
TFP
|