Vidensøgning
Download dokument () af 20
We make what matters work*

TI1500

Eaton Bussmann series high speed trip indicator, 1500V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI1500
EAN
5027590024693
UPC
051712562546
Product Length/Depth
121 mm
Product Height
6.4 mm
Product Width
6.4 mm
Product Weight
8 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Voltage rating
1500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.