Vidensøgning
Download dokument () af 20
We make what matters work*

TI500

Eaton Bussmann series high speed trip indicator, Maximum permissable steady-state current: 1.5A, 500V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI500
EAN
5027590024730
UPC
051712841399
Product Length/Depth
48 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
9 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Elektriske data

Voltage rating
500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.