Vidensøgning
Download dokument () af 20
We make what matters work*

TMC K2

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 1.63" connector O.D., 3/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K2
UPC
782274018775
Product Length/Depth
1.63 in
Product Height
6 in
Product Width
1.63 in
Product Weight
0.395 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
3/4"
Thread type
NPT
Material
EPDM rubber
Special features
1.63" connector O.D.
Used with
TMC, TMCX, TMCX II and TECK cable glands

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.