Vidensøgning
Download dokument () af 20
We make what matters work*

TMCX4140

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.15-1.62", 1-1/4" NPT,Armor Range:1.10-1.40"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX4140
UPC
782274414690
Product Length/Depth
4.1 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
1.08 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
1-1/4"
Thread type
NPT
Armor (min/max)
1.10-1.40"
Outer sheath (min/max)
1.15-1.62"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.